Product Comparison
The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.
Part Number | ||
---|---|---|
Category | Video Devices for KreaTV | Video Devices for KreaTV |
Images | ||
Product Classification | ||
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | IP video device | IP video device |
General Specifications | ||
Graphics | OpenGL ES2.0 | OpenGL 2.0, 1 Gpix/s |
Hard Disk | Supports DVR-One stackable disk unit | Supports DVR-One stackable disk unit |
Memory | 2 GB DRAM | 512 MB Flash | 1 GB DDR3 | 256 MB Flash |
Network Interface | Ethernet | Wi-Fi | Ethernet | Wi-Fi |
Processor | 14700 DMIPS | 6000 DMIPS |
Remote Interfaces | Bluetooth Low Energy (optional) | IR | Bluetooth Low Energy (optional) | IR |
Software Compatibility | ARRIS KreaTV | ARRIS KreaTV |
Tuner | IP | IP |
Video Formats | UHD | HD |
Video Decode/Encode | HEVC 2160p60 10-bit | MPEG-2 | MPEG-4 AVC H.264 up to MP@L4.2 | VP9 | |
Video Resolution | 4Kp60 | 1080i | 1080p60 | 720p |
Wi-Fi Interface Standard | 2x2 IEEE 802.11ac (optional) | 2x2 IEEE 802.11ac (optional) |
Dimensions | ||
Height | 25.908 mm | 1.02 in | 25.908 mm | 1.02 in |
Diameter | 130.048 mm | 5.12 in | 130.048 mm | 5.12 in |
Environmental Specifications | ||
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) | 0 °C to +40 °C (+32 °F to +104 °F) |
Relative Humidity | 8%–95% | 8%–95% |
Standards Compliance | CE | IVA | PCoC | RoHS Compliant | WEEE | CE | IVA | PCoC | RoHS Compliant | WEEE |
Packaging and Weights | ||
Weight, net | 0.209 kg | 0.46 lb | 0.209 kg | 0.46 lb |